Publish your products
Acrylicon Variant System - Resin Flooring
Acrylicon Variant System - Resin Flooring
Acrylicon Variant System - Resin Flooring
Acrylicon Variant System - Resin Flooring
Acrylicon Variant System - Resin Flooring
Acrylicon Variant System - Resin Flooring
    AcryliCon
    Archived

    Acrylicon Variant System - Resin Flooring

    The Acrylicon Variant System resin flooring is an Industrial grade, mono-colour, self-levelling system which can be installed with or without scattered flakes and cures within 2 hours. The thickness of the resin floor may vary from 1mm to 3mm, depending on the level of impact resistance required by the customer. With an extremely high compressive strength the system is ultra-cleanable even with heavy traffic. The slip resistance can be adjusted based on the customer’s needs and specified regulations.

    Designed for heavy industry and clean environments, for example heavy engineering, laboratories, clean rooms, paper mills, pharmaceutical and other areas where hygiene and cleanability are paramount.

    Epoxy Flooring

    Resin Flooring

    Coat

    Coating

    Floor

    Flooring

    Flooring System

    Specification
    • Product: Acrylicon Variant System resin flooring- Preparatory work and application in accordance with suppliers instructions.

      Finish: Satin

      Thickness: 1-3mm

      Slip Resistance: For added slip resistance our Variant Plus option is available in different grades.

      Colour: A wide range of options are available, consult the AcryliCon colour chart for details.

      Supplier: AcryliCon Polymers GmbH (Germany) Compressive Strength EN196-1 (DIN1164), ASTM C349 98 N/mm2 / 14,214 psi

      Flexural Strength EN 196-1 (DIN1164) / ASTM C348 37 N/mm2 / 5,367 psi

      Water Permeability DIN / EN 1062-3:2008 <0.001 kg/(m2.h0.5)

      Resin flooring

    Technical specification
    • Unique ref.acrylicon-variant-system
    • Product familyFloor system
    • Product groupConstruction / Building materials
    • TypeObject (single object)
    • Date of publishing2017-04-20
    • Edition number1
    • Height (mm)2
    Related
    • Material mainAcrylate
    • Material secondaryAggregated natural stone
    • Designed inNorway
    • Manufactured inGermany
    Classification
    • BIMobject CategoryFlooring - Coatings & Coverings
    • IFC classificationBuilding Element
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • CSI MasterFormat 2014 Code07 19 13
    • CSI MasterFormat 2014 TitleAcrylic Water Repellents
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit